Slim Remote I/O ARIO Series

Brand :
AUTONICS
Caution
- For your safety, read and follow the considerations written in the instruction manual, other manuals and Autonics website.
- The specifications, dimensions, etc. are subject to change without notice for product improvement. Some models may be discontinued without notice.
Product Description
Protection circuit : Reverse field power protection circuit
Power supply : - ARIO unit: ≤ 9.6 W, ≤ 400 mA (≤ 200 mA/CH, 2-CH/COM)
- Field: ≤ 96 W, ≤ 4,000 mA (≤ 2,000 mA/CH, 2-CH/COM)
Power voltage : - Coupler input voltage: 24 VDCspecialstring
- ABUS supply voltage: 5 VDCspecialstring, ≤ 960 mAspecialstring
- Field supply voltage: 24 VDCspecialstring
Current consumption : 24VDC standby/run: 200mA, max. load: 400mA (coupler max. load)
Transmission speed (ABUS) : 4Mbps
Indicator : Coupler status indicator, field network status indicator
Product Description
Slim Remote I/O ARIO SeriesSpesification: Couplers
■ General specifications
| Protection circuit | Reverse field and supply power protection circuit |
| Power supply | ARIO unit: ≤ 9.6 W, ≤ 400 mA (≤ 200 mA/CH, 2-CH/COM) |
| Field: ≤ 96 W, ≤ 4,000 mA (≤ 2,000 mA/CH, 2-CH/COM) | |
| Supply voltage | Coupler input voltage: 24 VDC |
| ABUS supply voltage: 5 VDC; ≤ 960 mA | |
| Field supply voltage: 24 VDC | |
| Current consumption | The standby and run mode: 200 mA |
| The maximum load: 400 mA (at coupler max. load) | |
| CONFIG port | USB 2.0 type Micro B |
| Transmission speed (ABUS) | 4 Mbps |
| Indicator | Coupler status indicator, field network status indicator |
| Material | Terminal: PBT, body: PC, base: PA6, POM |
| Installation method | DIN rail 35 mm |
| Unit weight (packaged) | ≈165 g (≈265 g) |
■ Couplers
| Model | Communication Protocol | Transfer Rate | Comm. Connector | Memory Size | Number of Connectable Modules | Maximum Connectable Length |
| ARIO-C-EC | EtherCAT | 100 Mbps | RJ45 × 2 | 1024-byte | ≤ 64 | ≤ 768 mm |
| ARIO-C-CL | CC-Link (ver. 2.0) | 10 Mbps | 5-pin PCB × 1 | 512-byte | ≤ 32 | ≤ 384 mm |
| ARIO-C-CL1 | CC-Link (ver. 1.1) | 10 Mbps | 5-pin PCB × 1 | 96-byte | ≤ 32 | ≤ 384 mm |
| ARIO-C-PN | PROFINET | 100 Mbps | RJ45 × 2 | 1024-byte | ≤ 64 | ≤ 768 mm |
| ARIO-C-PB | PROFIBUS | 12 Mbps | 9-pin D-SUB × 1 | 488-byte | ≤ 32 | ≤ 384 mm |
| ARIO-C-EI | EtherNet/IP | 10/100 Mbps | RJ45 × 2 | 1008-byte | ≤ 64 | ≤ 768 mm |
| ARIO-C-DN | DeviceNet | 500 kbps | 5-pin PCB × 1 | 510-byte | ≤ 32 | ≤ 384 mm |
| ARIO-C-MT | Modbus/TCP compatible | 10/100 Mbps | RJ45 × 2 | 1024-byte | ≤ 64 | < 768 mm |
| ARIO-C-MR | Modbus/RTU compatible | <115.2 kbps | 5-pin PCB × 1 | 512-byte | ≤ 32 | ≤ 384 mm |
Drawing: Couplers
1. (Field network) Communication connector
2. Communication setting rotary switch
3. CONFIG port
4. Power and communication status indicators
5. Power supply terminal
6. Power supply contacts
7. Rail L