Macro Manual Chuck 100φ

Macro Manual Chuck 100φ

Return the adapter plate and install to the table of a cutting machine

[Features]
· A cast manual chuck with the external dimensions of φ100, the same as the automatic chuck.
· Using the 3R-A26488 mounting flange, it can be mounted on top of a machine table.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3R-600.28-S

 
Part Number
3R-600.28-S
Part NumberVolume DiscountDays to ShipRequired drawbar Fixed index position Weight
Quote 3R-605.24×90°1.5kg

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3R-600.28-S in the Macro Manual Chuck 100φ series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)