(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.
Single Opening Wrench Set W-520

Single Opening Wrench Set W-520

Standard Unit Price:
-
Days to Ship :
20 Day(s)

Wrench set with 5 sizes (5.5/7/8/10/12 mm).
[Features]
· Also called a combination wrench, with an open end and an offset wrench end.
· The combination wrench which has advantages of both; its open end component provides good access to bolts.
[Applications]
· Ideal for temporary tightening.
· The offset part is ideal for final tightening as it is easy to apply force to.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 Day(s)
-

Part Number : W-520
Days to Ship 20 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    85 ~ 155
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    5.5 ~ 12
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    5.5、7、8、10、12
  • Mass(g)
    165

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)