(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench NW-10HPA

Impact Wrench NW-10HPA

[Features]
· Anvil R type. Provides two blows for every one revolution for highly efficient tightening/removing of bolts/nuts

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20136

 
Part Number
20136
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
11 Day(s) or more 1691700Rc1/49.5

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 200 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) Standard: 12/high power: 10
Number of Turns(rpm) 6000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.35
Exhaust Rear Detailed Model Numbers NW-10HPA

Please check the type/dimensions/specifications of the part 20136 in the Impact Wrench NW-10HPA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)