(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

Impact Wrench NW-2000HA-4R

Part Number

Configured Part Number is shown.

25352

 
Part Number
25352
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
Number of power adjustments
(Number of adjustments)
11 Day(s) or more 3304200Rc1/49.54

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 550 Socket Insertion Angle(mm) 19.05 Suitable Bolt Diameter(φ/mm) Standard: 20/high power: 16
Number of Turns(rpm) 4500 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.2
Exhaust Rear Detailed Model Numbers NW-2000HA-4R

Please check the type/dimensions/specifications of the part 25352 in the Impact Wrench NW-2000HA-4R series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)