(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench NW-800S

Impact Wrench NW-800S

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NW-800S

Features

●20% lighter and 1.4 times durability was improved compared with conventional product due to installation of new method impact mechanism.
●Because it blows one at a time, it is high output.

Usage

●For car maintenance with many loosening.

Specification

●Capacity Bolt Diameter(mm):10
●Socket Input Drive(mm):9.5
●Max Tightening Torque(N・m):65
●No Load Speed(min-1):8000
●Air Consumption(m3/min):0.10
●Hose Mounting Port:Rc1/4
●Exhaust:Back
●Total Length(mm):179
●Hammer Type:Single Hammer
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
NW-800S
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
Number of power adjustments
(Number of adjustments)
11 Day(s) or more 1791100Rc1/46.36

Loading...

  1. 1
 

Basic Information

Maximum Tightening Torque(N▪m) 65 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) Standard: 10/high power: 8
Hammer Type Single Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.6
Air Consumption(m³/min) 0.1 Exhaust Rear Detailed Model Numbers NW-800S

Please check the type/dimensions/specifications of the part NW-800S in the Impact Wrench NW-800S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)