• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

W Action Sander 50

W Action Sander 50

[Features]
· A new type of air grinder with gearless specifications.
· With no gears, rotation is smooth and there is no vibration.
· Light and reduces fatigue.
· Double Action Type with Rotational Speed and Oscillation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGWA-3B

Part Number
AGWA-3B
Part NumberVolume DiscountDays to ShipCollet
(φ(mm))
Outer Diameter
(mm)
Weight
(g)
Air Consumption Amount
(m³/min)
Packaging Quantity
(Base/Piece)
Standard accessory (1) Standard accessory (2) Standard accessory (3) Standard accessory (4) Standard accessory (5) Standard accessory (6) Standard accessory (7)
11 Day(s) or more 6394500.3251Replacement Wrench: 1 pcRegulator: 1 PieceCoupler (Rc 1/4): 1 PieceSponge pad x 1Round sheet of Zirconia φ 50 Z60, two sheetsAlundum Round Sheet Φ50 A120: 2 SheetsUnilon Round Sheet φ 50, A240: 1 Sheet

Loading...

  1. 1

Basic Information

Air Consumption Amount(m³/min) 0.325 Operating Air Pressure(Mpa) 0.44~0.58 Number of load-free rotations(rpm) 21000
Ventilation Rear Overall Length(mm) 125

Please check the type/dimensions/specifications of the part AGWA-3B in the W Action Sander 50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)