(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
WypAll x 70 4-Folds (Non-Woven Fabric Wiper)

WypAll x 70 4-Folds (Non-Woven Fabric Wiper)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

4-fold non-woven rags made with Hydroknit, which is rip-resistant even when wetted with alcohol or water. (Sheet type)
[Features]
· A strong, low-fluffing standard type for general use.
· Can be used dry or wet for a wide array of applications. Highly absorbent non-woven fabric wipes that quickly soak up liquids and oils.
· Cut type rags that do not contain adhesive and that have undergone food sanitation testing.
· Packaged in plastic packs.
[Applications]
· General factories, maintenance, food factories, printing plants, hospitals, care giving, pharmaceutical factories, cosmetics factories, etc.
· Can be used for a wide array of wiping and cleaning work.

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    335×343mm
  • Number of Sheets Per Case
    Pulp, polypropylene non-woven
  • Packing Form
    Plastic pack
  • Ply
    1
  • 1 case (50 pcs x 18 packs)

Details

Catalog

Japanese Only

Part Number

Refine by

  • 1 case (50 pcs x 18 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (50 pcs x 18 packs)
1 Day(s)
-

Part Number : 60570-PACK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 case (50 pcs x 18 packs)

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    335×343mm
  • Number of Sheets Per Case
    Pulp, polypropylene non-woven
  • Packing Form
    Plastic pack
  • Ply
    1
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With excellent strength and absorption ability, can be used in the same way even if soaked in water or solvent, there is no worry of waste thread or fuzz.

Usage

●Starting from general production industry, to every kind of site work such as food factory and food service etc.

Specification

●Sheet Size(mm):335 x 343(quarto)
●Q'ty Per Case:50 Sheets x 18 Bags
●Color: White

Materials

●Pulp, Polypropylene(PP) Non Woven Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)