Welder Clamp

Welder Clamp

It can tighten square pipes, round pipes, flat plates, frame materials, you name it. Even irregular articles or those with irregular dimensions can be clamped very quickly at 90°. Increases the efficiency of temporary mounting, fixing, and welding processes. Ductile with twice the strength of malleable cast iron is used for the main body and movable jaw, making it robust. The screws and female thread are strong acme type screws using S55C.

Part Number

Configured Part Number is shown.

WA-8800

Part Number
WA-8800
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Mouth Width(mm) 105 Mouth Opening(mm) 85 Mouth Depth(mm) 35
Mass(kg) 4.5 A(mm) 210 B(mm) 195
C(mm) 105 D(mm) 80 E(mm) 65
F(mm) 80 G(mm) 85 H(mm) 75
I(mm) 70 J(mm) 25 K(mm) 21
L(mm) 10 M(mm) 110 N(mm) 60
O(mm) 25 P(mm) 35

Please check the type/dimensions/specifications of the part WA-8800 in the Welder Clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)