(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Angle Block for Box Type Surface Plate

Angle Block for Box Type Surface Plate

[Features]
· A special stand for box table.
· Surface plate can be placed directly for quick installation. (Fine adjustment of the surface place alone is not possible).
· If fine adjustment of the surface plate alone is necessary, an angle plate compatible with the leveling block may be available separately.
· The stopper prevents surface plate misalignment and stops things from falling off.
· Height of the surface plate can be adjusted to change the level using a foot jack

PDF

 

Part Number
CP04560-SA
CP05075-SA
CP06060-SA
CP06090-SA
CP09090-SA
CP10010-SA
CP10012-SA
CP10015-SA
CP12012-SA
CP12018-SA
CP12024-SA
Part NumberMinimum order quantityVolume DiscountDays to ShipLoadable Plate Dimensions
(mm)
Mass
(kg)
Compatible Surface Plate
1 Piece(s) 15 Day(s) or more 600×45047CP04560
1 Piece(s) 15 Day(s) or more 750 x 50057CP05075
1 Piece(s) 15 Day(s) or more 600×60052CP06060
1 Piece(s) 15 Day(s) or more 900×60057CP06090
1 Piece(s) 15 Day(s) or more 900×90073CP09090
1 Piece(s) 15 Day(s) or more 1000×100078CP10010
1 Piece(s) 15 Day(s) or more 1200×100083CP10012
1 Piece(s) 11 Day(s) or more 1500×1000116CP10015
1 Piece(s) 11 Day(s) or more 1200×1200121CP12012
1 Piece(s) 15 Day(s) or more 1800×1200134CP12018
1 Piece(s) 15 Day(s) or more 2400×1200181CP12024

Loading...

  1. 1
 

Basic Information

Product Type Surface Plate Panel Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)