(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Rubber Abrasive Stone (Rubber Abrasive Stone)

Rubber Abrasive Stone (Rubber Abrasive Stone)

Click this image to zoom it.

Move the mouse over the image to zoom

A stick grindstone capable of smooth grinding without causing clogging.
[Features]
· Grindstone made of foamed NBR containing fine abrasive.
· Rubber type grinding stones are gentle to the base material and give a beautiful finish, unlike other files and sand papers.
· The main body is made of an abrasive that enables comfortable work without clogging.
· A block-shaped grindstone sized to fit in the hand is easy to grasp and enables working with power.
· Holding capacity and work efficiency are further improved when set onto the rubber grinding stone holder (K-145).
[Applications]
· Unavoidable burrs from metal machining of end faces can be removed easily if the metal is soft.
· K-140 is ideal for removing rust from metal, K-141 is ideal for deburring aluminum plate, and K-142 is ideal for removing oxidation from soldering iron tips.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-142

 
Part Number
K-142
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Rubber Grindstone Particle Size(#) 320 Supplementary explanation Abrasive Grain Size: 320 Example Use: Removal polishing of oxide film from iron tip
Size Size mm: 50X25.5X20 Material Material: Foam NBR

Please check the type/dimensions/specifications of the part K-142 in the Rubber Abrasive Stone (Rubber Abrasive Stone) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)