• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Double Box End Offset Wrench Set

Double Box End Offset Wrench Set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

The well-balanced design completely prevents fatigue during long working hours.

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 165
  • 198
  • 200
  • 221
  • 244
  • 284
  • 285
  • 321
  • 371
  • Clear
Width across flat dimension(mm)

Refine by

  • 8×10
  • 10×12
  • 11×13
  • 12×14
  • 14×17
  • 17×19
  • 19×21
  • 19×22
  • 23×26
  • 24×27
  • Clear
Set Contents (mm)

Refine by

  • 8×10、11×13、12×14、14×17、19×22、24×27
  • 10×12、12×14、14×17、17×19、19×21、23×26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
198 ~ 371
10×12 / 12×14 / 14×17 / 17×19 / 19×21 / 23×26
10×12、12×14、14×17、17×19、19×21、23×26
12 Day(s) or more
-

Part Number : MWMM
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    198 ~ 371
  • Offset Angle(°)
    45
  • Width across flat dimension(mm)
    10×12 / 12×14 / 14×17 / 17×19 / 19×21 / 23×26
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    10×12、12×14、14×17、17×19、19×21、23×26
  • Features
    Comes with a Metal Case Sized for High Use Frequency
  • Weight(g)
    2370
  • Set Contents (Items)
    6 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)