(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Universal Joint

Click this image to zoom it.

Move the mouse over the image to zoom

Universal Joint

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Installed between a socket and ratchet handle. Angled, diagonal operation is possible.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 54
  • 70.5
  • Clear
Outer Diameter : D(mm)

Refine by

  • 19
  • 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
3/8
54
19
8 Day(s)
-

Part Number : UJ3000
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    54
  • Outer Diameter : D(mm)
    19
  • Weight(g)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)