(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Grinder L-JK

Hand Grinder L-JK

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Grinder L-JK
  • Hand Grinder L-JK

[Features]
· Can use tools with shafts up to 6 mm.
· Substantial reduction in weight achieved for its power (compared to the junior type).
· Foot switch FS-12 can be used

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L-JK

 
Part Number
L-JK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Body Chuck Abilities(mm) 0.5~6.0 Transmission Function Not Included
Maximum No-load Rotation Speed(min-1) 22000 Minimum No-load Rotation Speed(min-1) 22000 Power(V) AC100
Double Insulation Included Rated Current(A) 0.75 Weight(g) 67

Please check the type/dimensions/specifications of the part L-JK in the Hand Grinder L-JK series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)