(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ESD Parts Case B-17

ESD Parts Case B-17

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· The material is electrically conductive, and can therefore maintain performance over the long term without relying on environmental moisture.
· Since it is a transparent material that does not use carbon black, you can check the contents while closing the lid.
· A rugged ABS parts case that can be stacked. Can also be stacked with HOZAN's B-10 series.
· As it is made of a transparent material, it is possible to check the number, type, color and the like of the contents without opening the lid.
· Easy to take out and put back tools and parts as the lid opens as wide as 180°.
· Inserting IC or the like into the included ESD foam (F-10-A) maintains the same electric potential and prevents static electricity.
[Applications]
· Ideal for storage of objects that are sensitive to static electricity.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Accessory
    F-10-A IC Foam x 1 sheet
  • Size
    254X41X185
  • Weight(g)
    420
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : B-17
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Accessory
    F-10-A IC Foam x 1 sheet
  • Size
    254X41X185
  • Weight(g)
    420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)