(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

FF Disc 100x15【5 Pieces Per Package】

FF Disc 100x15

Flap structure prevents clogging and provides finishing and polishing that fits well to curvy and uneven surfaces.

[Features]
· Felt flap (FF) structure prevents clogging and provides soft contact.
· For polishing and wiping with a soft contact.
· Slits in the felt enable use on curved surfaces as well.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FFD100

 

Part Number
FFD100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

5 Pack(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk work material Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 8000

Please check the type/dimensions/specifications of the part FFD100 in the FF Disc 100x15 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)