(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mushroom Unilon【5-10 Pieces Per Package】

Mushroom Unilon

Prevents overcutting of the workpiece and fits better to rounded surfaces.

[Features]
· Fits snugly due to the mushroom shape.
· Heat dissipation effects are achieved by making an overlapping layer of Unilon non-woven fabric of the same size.
· Further, since the Unilon fibers are compressed closer to the head, the strength is higher than the lower part.
· Tangled Unilon fibers act as a cushion, preventing over-grinding of the materials being abraded.
· Fits better to rounded surfaces.

PDF

Japanese Only

 

Part Number
KU50-7
KU50-10
KU50-11
KU50-13
KU70-7
KU70-10
KU70-11
KU70-13
KU90-7
KU90-10
KU90-11
KU90-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Texture Packaging Quantity
(Pcs.)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

10 Pack(s) 1 Day(s) 5030150coarse105000

10 Pieces Per Package

10 Pack(s) 1 Day(s) 5030240Second cut105000

10 Pieces Per Package

10 Pack(s) 1 Day(s) 5030320Fine105000

10 Pieces Per Package

10 Pack(s) 1 Day(s) 5030600For finishing105000

5 Pieces Per Package

5 Pack(s) 1 Day(s) 7040150coarse54000

5 Pieces Per Package

5 Pack(s) 1 Day(s) 7040240Second cut54000

5 Pieces Per Package

5 Pack(s) 1 Day(s) 7040320Fine54000

5 Pieces Per Package

5 Pack(s) 1 Day(s) 7040600For finishing54000

5 Pieces Per Package

5 Pack(s) 12 Day(s) 9050150coarse53000

5 Pieces Per Package

5 Pack(s) 12 Day(s) 9050240Second cut53000

5 Pieces Per Package

5 Pack(s) Quote 9050320Fine53000

5 Pieces Per Package

5 Pack(s) 12 Day(s) 9050600For finishing53000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)