(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Work Finisher

Work Finisher

Ideal for deburring hard molded plastic products containing materials such as glass, carbon fiber, talc, etc.

[Features]
· Ideal for deburring hard plastic molded products containing glass, carbon fiber, talc and the like, which was once difficult.
· Also suitable for deburring and chamfering non-ferrous metals such as aluminum, brass, copper, etc.
· As it does not have a blade, it is safer than conventional knives and will not cut the hand.
· Since the blade is not sharp, deburring on the inner surface can be performed smoothly and there is no concern about cutting the mold too deeply.
· Even beginners can create a beautiful finished surface

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WF-620

Part Number
WF-620
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Other Size(mm) 133
Packaging Quantity 1 pc. Application For small precision molded products

Please check the type/dimensions/specifications of the part WF-620 in the Work Finisher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)