(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench NAW-1200

Impact Wrench NAW-1200

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· With one strike with one rotation method, lightweight but high output, and ideal for car servicing with frequent loosening.
· Ideal for replacing tractor claws.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20027

 
Part Number
20027
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
Number of power adjustments
(Number of adjustments)
12 Day(s) or more 3643000Rc1/46.34

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 135 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) Standard: 12/high power: 10
Number of Turns(rpm) 6500 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.1
Exhaust Rear Detailed Model Numbers NAW-1200

Please check the type/dimensions/specifications of the part 20027 in the Impact Wrench NAW-1200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)