(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench NAW-6HS-P

Impact Wrench NAW-6HS-P

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Provides two blows for every one revolution for highly efficient tightening/removing of bolts/nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20173

 
Part Number
20173
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
Number of power adjustments
(Number of adjustments)
11 Day(s) or more 2391500Rc1/46.34

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 57 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) Standard: 6/high power: 5
Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.25
Exhaust Rear Detailed Model Numbers NAW-6HS(P)

Please check the type/dimensions/specifications of the part 20173 in the Impact Wrench NAW-6HS-P series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)