(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench NW-1600HA-AT

Impact Wrench NW-1600HA-AT

[Features]
· With one strike with one rotation method, lightweight but high output, and ideal for car servicing with frequent loosening.

Part Number

Configured Part Number is shown.

NW-1600HA

Part Number
NW-1600HA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 250 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) Standard: 16/high power: 14
Number of Turns(rpm) 5000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.15
Exhaust Rear Detailed Model Numbers NW-1600HA-AT Total Length(mm) 195
Overall Height(mm) 79.5 Weight(g) 2500 Hose mouth mounting screw Rc1/4
Hose Inner Dia.(mm) 6.3 Number of power adjustments(Number of adjustments) 4

Please check the type/dimensions/specifications of the part NW-1600HA in the Impact Wrench NW-1600HA-AT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)