(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

Impact Wrench NW-4000/40006P

Impact Wrench NW-4000/40006P

[Features]
· With one strike with one rotation method, lightweight but high output, and ideal for car servicing with frequent loosening.
· 6P: Long anvil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
20989
20990
Part NumberVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Supplement Explanation Detailed Model Numbers Total Length
(mm)
Weight
(g)
Hose mouth mounting screw Hose Inner Dia.
(mm)
Number of power adjustments
(Number of adjustments)
11 Day(s) or more 1130-NW-40003697400Rc3/89.54
11 Day(s) or more 1010Long Anvil TypeNW-40006P5228400Rc3/89.54

Loading...

  1. 1

Basic Information

Socket Insertion Angle(mm) 25.4 Suitable Bolt Diameter(φ/mm) Standard: 33/high power: 20 Number of Turns(rpm) 2700
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.3 Exhaust Rear

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)