(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Collector 490S

Dust Collector 490S

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Outstanding power and comfort.
· Stainless steel tank specification.
· Stays upright for stable movement.
· Large caster base to minimize toppling.
· Small stainless steel tank for excellent handling.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Suction Work Efficiency(W)
    300
  • Dust Collection Capacity(L)
    22
  • Water Suction Capacity(L)
    20
  • Detailing Type
    No Connected Electrical Outlet / Double Insulation / Supports Polyester Bags
  • Maximum Airflow(m³/min)
    3.5
  • Cord(m)
    5
  • Weight
    12400
  • Power Consumption(W)
    1,050
  • Accessories
    Hose (2.5 m) / Straight Pipe / Bent Pipe / Nozzle / Corner Nozzle / Plastic Bag, 10 Pieces / Accessory Bag
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : 490S
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Suction Work Efficiency(W)
    300
  • Dust Collection Capacity(L)
    22
  • Water Suction Capacity(L)
    20
  • Detailing Type
    No Connected Electrical Outlet / Double Insulation / Supports Polyester Bags
  • Maximum Airflow(m³/min)
    3.5
  • Cord(m)
    5
  • Weight
    12400
  • Power Consumption(W)
    1,050
  • Accessories
    Hose (2.5 m) / Straight Pipe / Bent Pipe / Nozzle / Corner Nozzle / Plastic Bag, 10 Pieces / Accessory Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)