Side Lock Holder D type

Part Number

Configured Part Number is shown.

BT50-SLD50.8-120

Part Number
BT50-SLD50.8-120
Part NumberVolume DiscountDays to ShipNote 1 C
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
G
14 Day(s) or more For ANSI standard combination shank end mill.9533.133.935.7861.68M20 x 1.5

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type # BT50
Tool Type End Mill Holder Length L(mm) 120 Shank size BT50
Name Type Number SLD50.8 D(mm) 50.8

Please check the type/dimensions/specifications of the part BT50-SLD50.8-120 in the Side Lock Holder D type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)