(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Box Parallel 6-Face Fold Finishing (1BOX)

Box Parallel 6-Face Fold Finishing (1BOX)

It can be used for various purposes such as raising the height of the workpiece. Ground glass joint finish on 6 faces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BP111HH
BP112HH
BP113HH
BP114HH
BP121HH
BP122HH
BP123HH
BP131HH
BP132HH
BP133HH
BP141HH
BP142HH
BP143HH
BP144HH
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Weight
(kg)
1 Piece(s) 14 Day(s) or more 100100100180.0050.0085.2
1 Piece(s) 14 Day(s) or more 100100150180.0050.0087.8
1 Piece(s) 14 Day(s) or more 100100300180.0050.00815.5
1 Piece(s) 14 Day(s) or more 100100610180.0080.0131.5
1 Piece(s) 14 Day(s) or more 10015015019.50.0050.0088.2
1 Piece(s) 14 Day(s) or more 10015030019.50.0050.00816.4
1 Piece(s) 14 Day(s) or more 10015061019.50.0080.0133.3
1 Piece(s) 14 Day(s) or more 12512512519.50.0050.0087.5
1 Piece(s) 14 Day(s) or more 12512530019.50.0050.00818
1 Piece(s) 14 Day(s) or more 12512561019.50.0080.0136.6
1 Piece(s) 14 Day(s) or more 15015015019.50.0060.00910
1 Piece(s) 14 Day(s) or more 15015020019.50.0060.00913.4
1 Piece(s) 14 Day(s) or more 15015030019.50.0060.00920
1 Piece(s) 14 Day(s) or more 15015061019.50.0090.01240.7

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)