(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adjustable Driver D-29-100

Adjustable Driver D-29-100

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Adjustment driver that uses metal only at the tip to eliminate adjustment deviation.
[Features]
· Blade width: 2, blade thickness: 0.5, shaft length: 100 mm.
· Material: Stainless steel (tip), cellulose acetate (shaft).
[Applications]
· Can also be used for tip models (surface-mount device type).

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Shaft Diameter(φ/mm)
    6
  • Overall Length(mm)
    156
  • Handle diameter(φ/mm)
    13
  • Weight(g)
    7
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : D-29-100
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Shaft Diameter(φ/mm)
    6
  • Overall Length(mm)
    156
  • Handle diameter(φ/mm)
    13
  • Weight(g)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)