Universal Joint 308

Universal Joint 308

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Universal attachment with 12.7 mm insertion angle.
[Features]
· Used for complicated locations where the task cannot be done in a straight line.
· Connect between the handle and socket to work at an angle.
· Angle: Max 75°.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    70.5

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
308
12 Day(s) or more
-

Part Number : 308
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    70.5
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Connected between the socket and the handle, you can work diagonally.
●Use it for complex places where straight line work cannot be done.

Specification

●Input Drive(mm):12.7
●Total Length(mm):70.5
●SPQ(piece):10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)