• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SUS Socket Wrench Set S3103S

SUS Socket Wrench Set S3103S

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Stainless steel socket featuring durability and rust resistance.
[Features]
· Precipitation hardened stainless steel is used to achieve high strength. It is rust resistant and excellent in corrosion resistance, chemical resistance and hygiene.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
· Handles on both ends make it portable.
· All-stainless steel socket wrench tray that's excellent for storage and management.
[Applications]
· Food-related equipment, medical equipment, precision machinery, ships, marine development, plumbing work, cleaning equipment, etc.
· Optimal for locations that use stainless steel bolts and nuts.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hexagon/Joints
  • Width across flat dimension (S Measurement)
    10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Round
  • Number of Ratchet Teeth
    45

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : S3103S
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hexagon/Joints
  • Width across flat dimension (S Measurement)
    8 ~ 24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Round
  • Number of Ratchet Teeth
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)