• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Magne Touch

Magne Touch

A magnetizer/demagnetizer that can simply magnetize/demagnetize work tools such as screwdrivers, or edged tools, centering bars, etc.
[Features]
· By magnetizing the tips of the screwdrivers, etc., screws can be retained more securely.
· Can be used for easy tightening or removal in narrow or difficult-to-reach spaces.
· Ideal for demagnetization of magnetic blades
* Can be magnetized to S45C to S55, or SK materials, but this might not be possible depending on the structure of the materials.
* Adsorption is less for box wrenches (hexagonal shape) because the tool contact surface area is small.
[Applications]
· It is used for demagnetizing drills, end mills, taps, reamers, and so on, and for magnetizing the tips of screwdrivers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MT-F
MT-G
Part NumberVolume DiscountDays to ShipRated Power Consumption Insertion Hole Specification Description Rated voltage Rated Frequency Current Temperature Protecting Circuit Operation Temperature
9 Day(s) or more 125WInner Diameter 15 x Depth 50Number of Phases: Single; Operating Temperature Range: 0 to 45° C; Control Method: Triac Phase Control; Load current: 11 AAC100V50-60Hz1.3A80℃±5℃
13 Day(s) or more 275WInner Diameter 40 x Depth 62Number of Phases: Single; Operating Temperature Range: 0 to 45° C; Control Method: Triac Phase Control; Load current: 11 AAC100V50-60Hz5A80℃±5℃

Loading...

  1. 1

Basic Information

Product Model Magnetizer / Demagnetizer Adsorption Force(N) 0.17N

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)