(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Magnetic Holder Table SB

Magnetic Holder Table SB

Click this image to zoom it.

Move the mouse over the image to zoom

Magnetic holder stand with strong magnetic force uses the upper female thread to create various jigs.
[Features]
· Featuring a concave V-shaped attachment surface that can attach even to round surfaces.
· Compact magnetic base that exerts strong magnetic force.
[Applications]
· Can be used for a wide range of applications as a switching-type magnetic holder that turns ON/OFF.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SB-25
SB-80
SB-100
SB-130
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnet Adsorption Force
(N)
Mounting Screws Hole Dimensions Width
(mm)
Depth
(mm)
Height
(mm)
H
(mm)
W
(mm)
A
(mm)
B
(mm)
φD
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
T4
(mm)
T5
(mm)
a
(mm)
c
(mm)
d
(mm)
e
(mm)
f
(mm)
g
(mm)
h
(mm)
1 Piece(s) 16 Day(s) or more 250M5×0.8303435353010.510.524.2442.52.52.5514--9--
1 Piece(s) 16 Day(s) or more 800M8 x 1.255060555550191935.47.57.557.57.512.522676.5--
1 Piece(s) 16 Day(s) or more 1000M8 x 1.255073555550191935.47.57.557.57.5131162065.55.5
1 Piece(s) 16 Day(s) or more 1300M10×1.2550117555550191935.47.57.557.57.5141563162514

Loading...

  1. 1

Basic Information

With / Without Handle Not Included Adsorption Face Bottom (V Type) Product Model Magnet base
Magnetic force ON/OFF switch lever(Yes / No) Available b(mm) 6 Material Ferrite Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)