Wow, so easy【10 Pieces Per Package】

Wow, so easy

[Features]
· This the one-touch W screw type.
· Provides stable grinding power.
· Highly safe.
· Produces extremely low levels of noise and vibration during use.
· The beautiful ground surface improves the product.
· One-touch attachment and detachment

PDF

Japanese Only

Part Number
KT100A3
KT100A4
KT100A5
KT100A6
KT100A7
KT100A8
KT100A9
KT100A10
KT100A11
KT100A12
KT100Z3
KT100Z4
KT100Z5
KT100Z6
KT100Z7
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Particle Size
(#)
abrasive grain Packaging Quantity
(Sheets)
Maximum Number of Rotation
(min-1)
Disc mounting part

10 Pieces Per Package

10 Day(s) or more general steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Brass / Gunmetal[◎]40[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more general steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Brass / Gunmetal[◎]60[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more Stainless Steel[◎]80[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more Stainless Steel[◎]100[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[◎]120[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]150[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more Stainless Steel[○]180[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]240[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]320[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]400[A Abrasive Grain] Alundum (A)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more general steel[○] / Stainless Steel[○] / Cast Iron[◎] / Brass / Gunmetal[◎]40Zirconia (Z)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more general steel[○] / Stainless Steel[○] / Cast Iron[◎] / Brass / Gunmetal[◎]60Zirconia (Z)1013000Screw Type One-Touch

10 Pieces Per Package

10 Day(s) or more Stainless Steel[○]80Zirconia (Z)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]100Zirconia (Z)1013000Screw Type One-Touch

10 Pieces Per Package

11 Day(s) or more Stainless Steel[○]120Zirconia (Z)1013000Screw Type One-Touch

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) M10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)