(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Water Pump Pliers (with Spring)

Water Pump Pliers (with Spring)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It can smoothly adjust the opening width simply by spreading the handle by 120 mm

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    46
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Features
    Highly durable standard type pump pliers

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : WP250S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    46
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Features
    Highly durable standard type pump pliers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very convenient for piping work especially in narrow places.
●The handle opens automatically by the force of the mechanical spring, continuous work can be done easily.

Usage

●Pipe and other piping work.
●Water work such as water tap.

Specification

●Max Opening(mm):46
●Total Length(mm):257
●Adjustment(stage):8
●SPQ(piece):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)