• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hexagonal Bar Wrench, T-type

Hexagonal Bar Wrench, T-type

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Convenient for attachment and removal of hex bolts mounted in deep places

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 126
  • 176
  • 182
  • 232
  • 238
  • Clear
Magic Ring

Refine by

  • Includes Magic Ring
  • NA
  • Clear
Set Content

Refine by

  • 2、2.5、3、4、5、6、8
  • 3、4、5、6、8、10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 ~ 8
126 ~ 232
NA
2、2.5、3、4、5、6、8
13 Day(s) or more
-

Part Number : THKW
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2 ~ 8
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    126 ~ 232
  • Magic Ring
    NA
  • Set Content
    2、2.5、3、4、5、6、8
  • ℓ1(mm)
    100/100/100/150/150/200/200
  • ℓ2(mm)
    80/80/80/80/100/100/100
3 ~ 10
126 ~ 238
Includes Magic Ring
3、4、5、6、8、10
13 Day(s) or more
-

Part Number : THKW-MG
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    126 ~ 238
  • Magic Ring
    Includes Magic Ring
  • Set Content
    3、4、5、6、8、10
  • ℓ1(mm)
    100/150/150/150/200/200
  • ℓ2(mm)
    80/80/100/100/100/120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)