• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hexagonal Bar Wrench, L-type Standard Ballpoint Type / w/Magic Ring

Hexagonal Bar Wrench, L-type Standard Ballpoint Type / w/Magic Ring

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

A spring steel magic ring is attached to the tip of the hex wrench to hold firmly onto hex screws

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : MBWLSET
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    91 ~ 231
  • Set Content
    9-piece Set (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)
  • Mass(g)
    1.6/3.1/5.5/8.8/19/33/54/104/184

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)