(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool Setter - Conductive Type / Magnetic Cable

Tool Setter - Conductive Type / Magnetic Cable

An ultra-precision tool setter with a detection accuracy of 1 µm.
·Minimum measuring tool diameter: ⌀1 mm
·LED: Red
·Repeatability: ±0.001 mm
·Weight: TOS50: 540 g, TOS100: 780 g
·Accessories: Lithium battery CR2032, 1 pc.

Part Number

Configured Part Number is shown.

 

Part Number
MGNC
TOS-50
TOS-100
Part NumberMinimum order quantityVolume DiscountDays to ShipCable Length
(cm)
T
(mm)
Position detection range (cutting tool diameter D) Fixing magnet
1 Piece(s) 17 Day(s) or more 50---
1 Piece(s) 17 Day(s) or more -50φ5~φ28Available
1 Piece(s) 26 Day(s) or more -100φ5~φ28NA

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)