• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tap Series for Insert Screw Spiral Tap, Long Shank HL-LT-SFT

Tap Series for Insert Screw Spiral Tap, Long Shank HL-LT-SFT

Used for tapping female threads where an insert (helical coil) is inserted in a blind hole

PDF

Part Number
HL-LT-SFT-M3X0.5-100
HL-LT-SFT-M4X0.7-100
HL-LT-SFT-M5X0.8-100
HL-LT-SFT-M6X1-100
HL-LT-SFT-M6X1-150
HL-LT-SFT-M8X1.25-150
HL-LT-SFT-M10X1.5-150
HL-LT-SFT-M10X1.25-150
HL-LT-SFT-M12X1.75-150
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.
14 Day(s) or more M30.5100204138308012
11 Day(s) or more M40.7100245.5168308015
9 Day(s) or more M50.8100296198308018
11 Day(s) or more M61100336.2198308021
11 Day(s) or more M61150336.2198308023
11 Day(s) or more M81.25150417248308027
11 Day(s) or more M101.5150488.5298308034
11 Day(s) or more M101.25150488.5298308038
11 Day(s) or more M121.751504810.5308308045

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium High-Speed Steel
Work Material Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Precision 1b
No. of Grooves 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)