Taper Thread Gauge(TG) and Taper Thread (R) JIS (ISO Certified) Ring

Taper Thread Gauge(TG) and Taper Thread (R) JIS (ISO Certified) Ring

[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.

(i)Caution

  • This is a ring only. The photo is a representative image.

Part Number

Configured Part Number is shown.

Part Number
TG-R1-1/2-11-R
TG-R1-1/4-11-R
TG-R1/2-14-R
TG-R1/4-19-R
TG-R1/8-28-R
TG-R1-11-R
TG-R1/16-28-R
TG-R2-11-R
TG-R3/4-14-R
TG-R3/8-19-R
Part NumberVolume DiscountDays to ShipNominal Tool No.
9 Day(s) or more R1-1/2-119335162
13 Day(s) or more R1-1/4-119335142
13 Day(s) or more R1/2-149335082
11 Day(s) or more R1/4-199335042
13 Day(s) or more R1/8-289335022
9 Day(s) or more R1-119335122
13 Day(s) or more R1/16-289335002
11 Day(s) or more R2-119335182
15 Day(s) or more R3/4-149335102
Quote R3/8-199335062

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Symbol R