(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Spiral Tap Series, Ni-Based Super-Heat-Resistant Alloy NI-SFT

Spiral Tap Series, Ni-Based Super-Heat-Resistant Alloy NI-SFT

Exerts power in Ni-base heat-resistant alloy (Inconel® 718, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries

Part Number
NI-SFT-1/2-13UNJC
NI-SFT-1/2-20UNJF
NI-SFT-1/4-20UNJC
NI-SFT-1/4-28UNJF
NI-SFT-3/8-16UNJC
NI-SFT-3/8-24UNJF
NI-SFT-5/16-18UNJC
NI-SFT-5/16-24UNJF
NI-SFT-7/16-14UNJC
NI-SFT-7/16-20UNJF
NI-SFT-M3X0.5
NI-SFT-M4X0.7
NI-SFT-M5X0.8
NI-SFT-M6X1
NI-SFT-M8X1
NI-SFT-M8X1.25
NI-SFT-M10X1
NI-SFT-M10X1.5
NI-SFT-M10X1.25
NI-SFT-M12X1
NI-SFT-M12X1.5
NI-SFT-M12X1.25
NI-SFT-M12X1.75
NI-SFT-NO6-32UNJC
NI-SFT-NO6-40UNJF
NI-SFT-NO8-32UNJC
NI-SFT-NO8-36UNJF
NI-SFT-NO10-24UNJC
NI-SFT-NO10-32UNJF
Part NumberVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.
9 Day(s) or more Unified1/2UNJ1385OH44510.5298317300
9 Day(s) or more Unified1/2UNJ2085OH34510.5298317306
9 Day(s) or more Unified1/4UNJ2062OH3-6198317258
9 Day(s) or more Unified1/4UNJ2862OH2-6198317261
9 Day(s) or more Unified3/8UNJ1675OH3418.5248317276
9 Day(s) or more Unified3/8-UNJ2475OH3418.5248317282
9 Day(s) or more Unified5/16UNJ1870OH3367228317267
9 Day(s) or more Unified5/16UNJ2470OH3367228317270
9 Day(s) or more Unified7/16UNJ1480OH34010.5258317291
9 Day(s) or more Unified7/16UNJ2080OH34010.5258317294
9 Day(s) or more MeterM30.546OH31941129060
9 Day(s) or more MeterM40.752OH32151329063
9 Day(s) or more MeterM50.860OH3295.51629066
9 Day(s) or more MeterM6162OH3-61929069
9 Day(s) or more MeterM8170OH33672229074
9 Day(s) or more MeterM81.2570OH33672229072
9 Day(s) or more MeterM10175OH3418.52429080
9 Day(s) or more MeterM101.575OH3418.52429076
9 Day(s) or more MeterM101.2575OH3418.52429078
9 Day(s) or more MeterM12182OH34310.52929088
9 Day(s) or more MeterM121.582OH34310.52929084
9 Day(s) or more MeterM121.2582OH44310.52929086
9 Day(s) or more MeterM121.7582OH44310.52929082
9 Day(s) or more UnifiedNo6UNJ3248OH2264138317233
9 Day(s) or more UnifiedNo6UNJ4048OH2264138317236
9 Day(s) or more UnifiedNo8UNJ3252OH2215138317240
9 Day(s) or more UnifiedNo8UNJ3652OH2215138317242
9 Day(s) or more UnifiedNo10UNJ2460OH2295.5168317246
9 Day(s) or more UnifiedNo10UNJ3260OH2295.5168317249

Loading...

  1. 1

Basic Information

Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel Work Material Nickel-Based Alloy (Inconel Equivalent)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated No. of Grooves 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)