(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Planet Cutter Series Carbide Planet Cutter OT-PNGT

Planet Cutter Series Carbide Planet Cutter OT-PNGT

Made of carbide, it eliminates tool deflection and reduces machining time compared to HSS. FX coating is given to provide long service life

Part Number
OT-PNGT-9X24XP1.25-INT
OT-PNGT-10X16XRP19
OT-PNGT-16X25XRC14
OT-PNGT-16X25XRP14
OT-PNGT-16X40XP1.5-INT
OT-PNGT-16X40XP2.5-INT
OT-PNGT-20X32XRC11
OT-PNGT-20X32XRP11
OT-PNGT-20X50XP2-INT
OT-PNGT-20X50XP3-INT
Part NumberVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
Tool Material Type Work Material Coating Presence Coating Type L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Application Size Protrusion Tool No.
9 Day(s) or more Meter1.25CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN90924-10412-Available8306232
9 Day(s) or more Pipe Parallel19CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN80101623104-Available8306410
9 Day(s) or more Pipe Taper14----110162535164-¾Available8306316
9 Day(s) or more Pipe Parallel14CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN110162535164-¾Available8306416
9 Day(s) or more Meter1.5CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN12516405016420-Available8306273
9 Day(s) or more Meter2.5CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN1251640-16420-Available8306276
9 Day(s) or more Pipe Taper11----125203242205-1〜2Available8306320
9 Day(s) or more Pipe Parallel11CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN1252032-205-1〜2Available8306420
9 Day(s) or more Meter2CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN1452050-20527-Available8306285
9 Day(s) or more Meter3CarbideLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○]IncludedTiAlN1452050-20527-Available8306287

Loading...

  1. 1

Basic Information

Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)