(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Functional AQX

Multi-Functional AQX

Multi-function AQX that has a central bottom flute and can be used with a single tool from drilling to end milling.
[Features]
· Use heat-resistant body and special surface-treated special alloy steel.
· High strength at high temperature and improved corrosion-resistance and scratch-resistance by special surface treatment.
· The insert used consists of 1 type of insert, making insert management easy.
· The insert can be used twice by changing the mounting position.
· The tip of the cutting flute has a 2-flute tool tip and is a 2-flute structure, so the blade tip strength is high and the tool lifespan is long.
[Application]
· Used for drilling and end milling.

PDF

Part Number

Configured Part Number is shown.

AQXR172SN16L

 
Part Number
AQXR172SN16L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Processing Applications Side Surface / Groove Flute Diameter D (DC)(φ) 17 Finish Classification Rough / Medium Processing
Overall Length (OAL)(mm) 175 Link Diameter (DCON)(mm) 16 Max. Cutting Depth (APMX)(mm) 7.4
Length Under Neck (ℓ1)(mm) 30 Detail Type Short Blade-Length Type Coolant Hole NA
Wrench ①TKY06F Link Long shank Applied Insert QOMT0830R-M2 QOGT0830R-G1
Clamp Screw TS2A A3(mm) 4.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)