(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ESM End Mill (Regular Flute Length) 2ESMR□□.□ (2ESMR2)

ESM End Mill (Regular Flute Length) 2ESMR□□.□ 2ESMR2

[Applications]It can be used for side milling, counterbore milling, grooving, roughing, semi-finishing, and finishing. [Features]Powder metal high-speed steel with excellent abrasion resistance and toughness is used.

PDF

Part Number

Configured Part Number is shown.

2ESMR2

 
Part Number
2ESMR2
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter
1 Piece(s) 16 Day(s) or more 256550~-0.012

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Machining Application Side Surface / Groove / Countersunk Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0~-0.03

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)