(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Easy Cut Multi Function Mill AHJ Type (AHJ20R)

Easy Cut Multi Function Mill AHJ Type AHJ20R

[Features]
· The product is a free-cutting multifunctional end mill.
· Drilling processing, and tilting and horizontal feed processing can be performed in any direction.

PDF

Part Number

Configured Part Number is shown.

AHJ20R

 
Part Number
AHJ20R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Size A
(mm)
Dimension ap
(mm)
Usable Insert for Bottom Flute Product Code Usable Insert for Peripheral Flute Product Code Usable Insert for Low Flute Product Code
1 Piece(s) Quote 20130203435Standard Form5.523JDMT1003○○L (Usage Number 1)JDMT1003○○R (Usage Number 3)-

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) Mounting Method Handle Type Finish category Finish Processing

Please check the type/dimensions/specifications of the part AHJ20R in the Easy Cut Multi Function Mill AHJ Type series.

Products like this...

Part Number
AHJ16R
AHJ16RS
AHJ17RS
AHJ20RS
AHJ21RS
AHJ25R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Size A
(mm)
Dimension ap
(mm)
Usable Insert for Bottom Flute Product Code Usable Insert for Peripheral Flute Product Code Usable Insert for Low Flute Product Code
1 Piece(s) 16 Day(s) or more 16120163433Standard Form4.519JDMT0803○○L (Usage Number 1)JDMT0903○○R (Usage Number 3)-
1 Piece(s) 12 Day(s) 16120168.533Standard Form4.5--JDMT0903○○R (Usage Number 1)JDMT0803○○L (Usage Number 1)
1 Piece(s) 12 Day(s) 17120168.533Standard Form4.5--JDMT0903○○R (Usage Number 1)JDMT0803○○L (Usage Number 1)
1 Piece(s) 12 Day(s) 20130209.535Standard Form5.5--JDMT1003○○R (Usage Number 1)JDMT1003○○L (Usage Number 1)
1 Piece(s) 12 Day(s) 21130209.535Standard Form5.5--JDMT1003○○R (Usage Number 1)JDMT1003○○L (Usage Number 1)
1 Piece(s) 12 Day(s) 25140253445Standard Form729JDMT12T3○○L (Usage Number 1)JDMT12T3○○R (Usage Number 3)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)