(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Radius Mill ASR Type Shank Type (ASRE4030)

Alpha High Feed Radius Mill ASR Type Shank Type ASRE4030

[Features]
· Extraordinary cutting feed speed that enables deep cutting 3 to 5 times more efficiently than conventional products, reducing machining time and costs.
· The insert has a unique round shape, and the maximum cutting depth is 2 mm.

PDF

Part Number

Configured Part Number is shown.

ASRE4030

 
Part Number
ASRE4030
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φD2
(mm)
Size L2
(mm)
Dimension θn
(°)
Dimension R
(mm)
Dimension φD3
(mm)
Usable Insert Dimension Shank Length ℓs
(mm)
1 Piece(s) 12 Day(s) 30300322180Extra Long32290.8°15(10)27.8ED□□13T4TN-15(Z)$ED□W13T4TN-10120

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Handle Type Finish category Rough / Medium Processing
Maximum Cutting Depth (Ad)(mm) 2

Please check the type/dimensions/specifications of the part ASRE4030 in the Alpha High Feed Radius Mill ASR Type Shank Type series.

Products like this...

Part Number
ASRE0020
ASRE0025
ASRE4032
ASRE4040
ASRL0020
ASRL0025
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φD2
(mm)
Size L2
(mm)
Dimension θn
(°)
Dimension R
(mm)
Dimension φD3
(mm)
Usable Insert Dimension Shank Length ℓs
(mm)
1 Piece(s) 12 Day(s) 20250202130Extra Long20200.5°1018EP□W0803TN-10120
1 Piece(s) 12 Day(s) 25300252180Extra Long25250.4°1022.6ED□W10T3TN-10120
1 Piece(s) 12 Day(s) 32300322180Extra Long32290.4°15(10)29.6ED□□13T4TN-15(Z)$ED□W13T4TN-10120
1 Piece(s) 12 Day(s) 4030042250Extra Long424018°15(10)35ED□□13T4TN-15(Z)$ED□W13T4TN-10250
1 Piece(s) 12 Day(s) 20180202100Long20200.6°1018EP□W0803TN-1080
1 Piece(s) 12 Day(s) 25200252120Long25250.7°1022.6ED□W10T3TN-1080

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)