(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK End Mill, 2-Flute and Long Flute Length 2NKL□□ (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
2NKL3
2NKL4
2NKL5
2NKL6
2NKL7
2NKL8
2NKL9
2NKL10
2NKL11
2NKL12
2NKL13
2NKL14
2NKL15
2NKL16
2NKL17
2NKL18
2NKL19
2NKL20
2NKL22
2NKL24
2NKL25
2NKL26
2NKL28
2NKL30
2NKL32
2NKL35
2NKL40X32
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter
1 Piece(s) 12 Day(s) 3156600~-0.012
1 Piece(s) 12 Day(s) 4206650~-0.012
1 Piece(s) 12 Day(s) 5256700~-0.012
1 Piece(s) 12 Day(s) 6256700~-0.012
1 Piece(s) 12 Day(s) 7358850~-0.015
1 Piece(s) 12 Day(s) 8358850~-0.015
1 Piece(s) 8 Day(s) 945101000~-0.015
1 Piece(s) 12 Day(s) 1045101000~-0.015
1 Piece(s) 12 Day(s) 1155121200~-0.018
1 Piece(s) Quote 1255121200~-0.018
1 Piece(s) 12 Day(s) 1355121200~-0.018
1 Piece(s) 12 Day(s) 1455161250~-0.018
1 Piece(s) 12 Day(s) 1565161350~-0.018
1 Piece(s) 12 Day(s) 1665161350~-0.018
1 Piece(s) 12 Day(s) 1765161350~-0.018
1 Piece(s) Quote 1865161350~-0.018
1 Piece(s) 12 Day(s) 1975201550~-0.021
1 Piece(s) 12 Day(s) 2075201550~-0.021
1 Piece(s) 12 Day(s) 2275201550~-0.021
1 Piece(s) 12 Day(s) 2490251800~-0.021
1 Piece(s) 12 Day(s) 2590251800~-0.021
1 Piece(s) 12 Day(s) 2690251800~-0.021
1 Piece(s) 12 Day(s) 2890251800~-0.021
1 Piece(s) 12 Day(s) 3090251800~-0.021
1 Piece(s) 12 Day(s) 3295321950~-0.025
1 Piece(s) 12 Day(s) 35100322000~-0.025
1 Piece(s) 12 Day(s) 40110322100~-0.025

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Machining Application Side Surface / Countersunk Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0~-0.03

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)