(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital calipers with mini hold function

Digital calipers with mini hold function

Calipers that can perform outer diameter and inner diameter measurement, depth measurement, step measurement, comparison measurement, and indirect measurement.
[Features]
· Digital display can be understood at a glance.
· The minimum read value is 0.01 mm, ideal for extremely precise work.
· With zero setting function to enable relative measurements and indirect measurements.
· Equipped with a hold function that's useful when the display is not visible.
· The unit features a drip-proof structure.
[Applications]
· Used for various dimensional measurements.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

19974

Part Number
19974
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) ~100
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar Available
Solar Panel NA Measuring Range(mm) 0.01~100 Calibration Compatible Product
Instrumental Error(mm) ±0.03 Repeat accuracy(mm) 0.01 Maximum Response Speed(m/s) 1.5
Operating Temperature(°C) 0–40 Storage Temperature(°C) -10 – 60 Minimum Read Value(mm) 0.01
Material Main Body: Stainless Steel, LCD Unit: ABS Resin Power Supply Silver oxide battery SR44 x 1 (batteries for monitoring included) Battery life Approximately 3.5 years
Mass(g) 92

Please check the type/dimensions/specifications of the part 19974 in the Digital calipers with mini hold function series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)