(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Offset Ratchet Set BRS20

Offset Ratchet Set BRS20

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A replacement type bit ratchet set with socket wrench that's convenient for narrow spaces.
[Features]
· For tightening or loosening screws, bolts and nuts in narrow spaces.
· Ratchet handle is a minimum TONE type.
· A complete and carefully selected kit of 20 frequently used bits.
[Applications]
· Maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment, etc.
· Ideal for a wide range of maintenance work.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Hexagonal bit
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Handle Type
    Ratchet
  • Trusco Code
    389-3413

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : BRS20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Hexagonal bit
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Handle Type
    Ratchet
  • Trusco Code
    389-3413

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Demonstrates the effect in work in narrow places by fine feed angles.
●Contents of fulfilling carefully selected high-frequency bits.
●By using an adapter with a Insertion Angle of 6.35mm, the socket can also be used.

Specification

●Case Dimension(mm) W x D x H:107 x 65 x 40
●Set Contents(piece):22
●SPQ(set):1

Materials

●Main Body: Construction Steel, Case: Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)