(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Jackson Safety V10 Element

Click this image to zoom it.

Move the mouse over the image to zoom

Jackson Safety V10 Element

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Ideal for light work and visitors.
· Cuts out 99.9% of UV
· ANSI Z87.1 compliant
[Applications]
· Recommended uses: General factory-use, pharmaceutical factories / laboratories, research / schools / hospitals / food processing / building / construction sites.

Basic Specifications

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Width size(mm)
    200
  • Height size(mm)
    40
  • Depth Size(mm)
    115
  • Lens Color
    Clear
  • Standard
    US ANSI Z87.1 Compliant
  • Function
    Lightweight Model
  • Lens Material
    Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 67600
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Width size(mm)
    200
  • Height size(mm)
    40
  • Depth Size(mm)
    115
  • Lens Color
    Clear
  • Standard
    US ANSI Z87.1 Compliant
  • Function
    Lightweight Model
  • Lens Material
    Polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)