F2010 P4S90R Milling Cutter, for Shoulder Cutting (for General Cutting of Steel and Iron), Standard

Part Number
F2010-S-P4S90R08006J
F2010-S-P4S90R10007J
F2010-S-P4S90R12508J
F2010-S-P4S90R16010J
F2010-S-P4S90R20012J
F2010-S-P4S90R25012J
F2010-S-P4S90R25016J
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Type Number of tips for use Applicable Chip
Quote 8050625.4800220216P2808-1/P28495-1/P2905-1 (for P2808)
Quote 10050731.75800220327P2808-1/P28495-1/P2905-1 (for P2808)
Quote 12563838.1800220428P2808-1/P28495-1/P2905-1 (for P2808)
Quote 160631050.88002207310P2808-1/P28495-1/P2905-1 (for P2808)
Quote 200631247.6258002209312P2808-1/P28495-1/P2905-1 (for P2808)
Quote 250631247.6258002210312P2808-1/P28495-1/P2905-1 (for P2808)
Quote 250631647.6258002211316P2808-1/P28495-1/P2905-1 (for P2808)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material General steel / High hardness steel / Cast Iron / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Maximum Cutting Depth ap(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)