• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

F3038B SS F3000 Series Porcupine Neo Straight Shank

F3038B SS F3000 Series Porcupine Neo Straight Shank

Roughing end mill type using a tip with 3D breaker. Suitable for cutting side surfaces requiring a long blade.

PDF

Part Number
F3038BSS-32XSS32X2
F3038BSS-40XSS42
F3038BSS-50XSS42X3
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use Applicable Chip
11 Day(s) or more 32145322608003105426APGT15T3PDR-D51 APMT15T3PDR-D55 APMT15T3PDR-D56 APKT15T3PDR-F55 APMT15T3PDR-F56 APMT15T3PDR-G56 APHT15T3PDR-K88
11 Day(s) or more 40145423608003107429APGT15T3PDR-D51 APMT15T3PDR-D55 APMT15T3PDR-D56 APKT15T3PDR-F55 APMT15T3PDR-F56 APMT15T3PDR-G56 APHT15T3PDR-K88
11 Day(s) or more 501654238080031095612APGT15T3PDR-D51 APMT15T3PDR-D55 APMT15T3PDR-D56 APKT15T3PDR-F55 APMT15T3PDR-F56 APMT15T3PDR-G56 APHT15T3PDR-K88

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)