F3000 Series Positive Mill Neo Mini Shell Type

F3000 Series Positive Mill Neo Mini Shell Type

Integrated taper type with high tool rigidity. Small-diameter multi-flute specification that enables high-speed and high-feed processing.

Part Number
F3042ASL-32XSLX5
F3042ASL-50XSLX7
F3042ASL-63XSLX8
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Mounting Hole Height ℓ
(mm)
Applicable Chip
14 Day(s) or more 32516800792419APGT0903PPR-D51/APMT0903PPR-D55/APMT0903PPR-D56/APKT0903PPR-F55/APMT0903PPR-F56/APMT090308R-F56/APMT090312R-F56/APMT090316R-F56/APMT090320R-F56/APMT090325R-F56/APMT090330R-F56/APMT0903PPR-G56/APHT0903PPR-K88/APGW090304R-A57/APGW090308R-A57/APGW090312R-A57/APGW090316R-A57/APGW090320R-A57/APGW090330R-A57
14 Day(s) or more 50722800792620APGT0903PPR-D51/APMT0903PPR-D55/APMT0903PPR-D56/APKT0903PPR-F55/APMT0903PPR-F56/APMT090308R-F56/APMT090312R-F56/APMT090316R-F56/APMT090320R-F56/APMT090325R-F56/APMT090330R-F56/APMT0903PPR-G56/APHT0903PPR-K88/APGW090304R-A57/APGW090308R-A57/APGW090312R-A57/APGW090316R-A57/APGW090320R-A57/APGW090330R-A57
14 Day(s) or more 63822800792720APGT0903PPR-D51/APMT0903PPR-D55/APMT0903PPR-D56/APKT0903PPR-F55/APMT0903PPR-F56/APMT090308R-F56/APMT090312R-F56/APMT090316R-F56/APMT090320R-F56/APMT090325R-F56/APMT090330R-F56/APMT0903PPR-G56/APHT0903PPR-K88/APGW090304R-A57/APGW090308R-A57/APGW090312R-A57/APGW090316R-A57/APGW090320R-A57/APGW090330R-A57

Loading...

  1. 1

Basic Information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Arbor
Overall Length L/Cutter Height(mm) 40 Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)